SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The PCID produces both Bayer and IR data concurrently from input RGBIR image. Bayer channel data is fed to rest of the VISS pipe line and IR channel output is directly written to memory using one of LSE channels. VPORT Delay SYNC_FIFO supports programmable horizontal delay to match the delay with FCP output. Figure 7-46 captures integration of PCID into VISS.