SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Table 12-334 lists the steps in the timer capture mode configuration.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Initialize capture mode. | See Section 12.7.4.5.2.3.2. | |
Enable capture interrupt. | DMTIMER1MS_IRQSTATUS_SET[2] TCAR_EN_FLAG | 0x1 |
Start the timer. | DMTIMER1MS_TCLR[0] ST | 0x1 |
Detect event. | See Section 12.7.4.5.2.3.3. |