SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Select peripherals support a debug feature that allows them to react to the debug state of a controlling processor. For instance, a timer peripheral that is allocated to a particular processor could be configured to stop counting when the associated processor is in the halted state. This device includes programmable support for shared peripherals that allows the developer to select the processor whose debug state a given peripheral should receive.
A list of the processors and peripherals that support this debug model can be found in Table 13-10.
Supported Processors | Supported Peripherals |
---|---|
A53SS0 cores | GTC |
TIMER instances | |
EPWM instances | |
MCAN instances | |
I2C instances | |
-- | MCRC64 instances |
-- | ECAP instances |
-- | EQEP instances |
-- | |
-- | |
-- | RTI/WWDT instances |