SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Parameter | Value DMSS | Description |
---|---|---|
RA_RING_CNT | 20 | Number of total rings supported (specific to each ring accelerator) |
IA_SEVI | 1536 | Interrupt Aggregator Source Event Input (SEVI) count (specific to each interrupt aggregator) |
IS_VINTR | 184 | Interrupt Aggregator Virtual Interrupt (VINTR) count (specific to each interrupt aggregator) |
EO | See in Module Integration |
Event offset |
DMSS Software Variables lists software-configurable variables used in the examples and descriptions.
Variable | Valid Range | Description |
---|---|---|
R# | 0 – RA_RING_CNT-1 | Ring number |
E# |
0 – (destination module specific) |
Event number |
GE# | = EO + E# | Global event number |
SB# | 0 – IA_SEVI-1 | Interrupt aggregator status bit number |
VI# | 0 – IA_VINTR-1 | Virtual interrupt number |