SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Table 12-47 summarizes the type of end of transfer per transfer mode and gives a reference to the appropriate section for details.
Word count | TRANSMIT AND RECEIVE | TRANSMIT-ONLY | RECEIVE-ONLY |
---|---|---|---|
Yes | See Figure 12-49 | See Figure 12-51 | See Figure 12-52 |
No | See Figure 12-50 | See Figure 12-51 | See Figure 12-53 |
The end of transfer sequences are described from the start of the channel.
In these sequences, some soft variables are used:
They are initialized before starting the channel.