SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
This only applies to interrupts and not to DMA requests. The following terms are defined:
The first interrupt request to become active for the serializer with the interrupt flag set in MCASP_XSTAT/MCASP_RSTAT and the interrupt enabled in MCASP_XINTCTL/MCASP_RINTCTL generates a request on the MCASP transmit or receive interrupt port.
If more than one interrupt request becomes active in the same cycle, a single interrupt request is generated on the MCASP transmit or receive interrupt port. Subsequent interrupt requests that become active while the first interrupt request is outstanding do not immediately generate a new request pulse on the MCASP transmit or receive interrupt port.
The interrupt is serviced with the CPU writing to MCASP_XSTAT/MCASP_RSTAT. If any interrupt requests are active after the write, a new request is generated on the MCASP transmit or receive interrupt port.
One outstanding interrupt request is allowed on each port, so a transmit and a receive interrupt request may both be outstanding at the same time.