The
following features are not supported on this
family of devices:
- Line Count Error Interrupt (Streams 1-3)
- Frame Mismatch Error Interrupt (Streams 1-3)
- Frame Count Error Interrupt (Streams 1-3)
- FCC Stop Interrupt (Streams 1-3)
- FCC Start Interrupt (Streams 1-3)
- Line/Byte Interrupt (Streams 1-3)
- Timer / Timer Interrupt (Streams 1-3)