SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
SoC is partitioned into several domains which are connected by interconnect modules.
All modules connected to WKUP_safe interconnect can belong to both MCU domain and WKUP domain depending on the use case. The deep sleep low power mode is controlled by the WKUP Domain. However, when the MCU domain is configured for a safety use case, all of the modules connected to WKUP_safe interconnect will be part of the MCU domain.