SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Initiator | MMR Base Address | Channel Count | QOS Capable | Virtual Id Capable | Order ID Capable | Transaction Priority Capable | Address Type Capable | Asel Capable |
---|---|---|---|---|---|---|---|---|
CODEC0_PRI_M_VBUSM_R_ASYNC | 0x45D26800 | 5 | No | No | Yes | Yes | No | Yes |
CODEC0_PRI_M_VBUSM_W_ASYNC | 0x45D26C00 | 5 | No | No | Yes | Yes | No | Yes |
CODEC0_SEC_M_VBUSM_R_ASYNC | 0x45D27000 | 1 | No | No | Yes | Yes | No | Yes |
CODEC0_SEC_M_VBUSM_W_ASYNC | 0x45D27400 | 1 | No | No | Yes | Yes | No | Yes |