SPRUJB6B November 2024 – May 2025 AM2612
An input capture signal (pulse train) can be prescaled by N = 2-62 (in multiples of 2) or can bypass the prescaler. This is useful when very high frequency signals are used as inputs. Figure 7-57 shows a functional diagram and Figure 7-58 shows the operation of the prescale function.