SPRUJB6B November 2024 – May 2025 AM2612
Each SDFM module has four independent filter modules. These filter modules are identical and can be configured independently. Each individual filter module has the following units:
Figure 7-361 shows the SDFM module block diagram. The SDFM port operation is configured and controlled by the registers listed in the SDFM Registers section of the Register Addendum.
Each filter module shown in Figure 7-362 has a primary (data) filter and a secondary (comparator) filter pair that receives the same bit stream. Except for the input bit stream, both the primary and secondary filter are completely independent of each other. Each of these filter modules can be independently configured. So, in a SDFM module, there is a total of four primary filters and four secondary filters.