SPRUJB6B November 2024 – May 2025 AM2612
Refer to Section 5.4.1 section for more information about all SPI boot modes.
Table 5-5 summarizes the OSPI pin configuration done by ROM code for OSPI boot device on port 0.
| Package Name | Function Name | GPIO # | Input Override | Input Override Control | Output Override | Output Override Control | PinMux Mode # | PI | PU/PD Sel | SC1 | GPIO Sel | Qual Sel | Input Invert Sel | Safety Override Sel | HS Mode | HS Controller |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| OSPI0_CSn0 | OSPI0_CSn0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| OSPI0_CLK0 | OSPI0_CLK | 2 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| OSPI0_D0 | OSPI0_D0 | 3 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| OSPI0_D1 | OSPI0_D1 | 4 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| OSPI0_D2 | OSPI0_D2 | 5 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| OSPI0_D3 | OSPI0_D3 | 6 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| OSPI_CLKLB | OSPI_CLKLB | 145 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| Package Name | Function Name | GPIO # | Input Override | Input Override Control | Output Override | Output Override Control | PinMux Mode # | PI | PU/PD Sel | SC1 | GPIO Sel | Qual Sel | Input Invert Sel | Safety Override Sel | HS Mode | HS Controller |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EPWM9_B | OSPI0_CSn0 | 62 | 0 | 0 | 0 | 0 | 2 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| MCAN1_TX | OSPI0_CLK | 10 | 0 | 0 | 0 | 0 | 2 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| OSPI0_CLK | OSPI0_D0 | 2 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| PR1_PRU0_GPIO9 | OSPI0_D1 | 70 | 0 | 0 | 0 | 0 | 2 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| MCAN0_RX | OSPI0_D2 | 7 | 0 | 0 | 0 | 0 | 2 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| PR1_PRU0_GPIO2 | OSPI0_D3 | 69 | 0 | 0 | 0 | 0 | 2 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| EPWM9_A | OSPI_CLKLB | 61 | 0 | 0 | 0 | 0 | 2 | 0 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |