SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
Figure 7-105 XTS OperationFigure 7-105 illustrates the XTS mode of operations for both encryption and decryption. The input to the crypto core is XOR-ed with the IV; the output of the crypto core is XOR-ed with the same IV. For decryption, the crypto core operates in reverse, but the XOR operations are the same.