Figure 7-15 shows the steps for sending a mailbox message from R5SS0_CORE0
to R5SS1_CORE1:
- R5SS0_CORE0 writes the message in appropriate shared SRAM (Eg: MBOX_SRAM).
- R5SS0_CORE0 interrupt to R5SS1_CORE1 by writing 1 to R5SS0_CORE0_MBOX_WRITE_DONE.PROC3.
- R5SS1_CORE1 gets the interrupt MBOX_READ_REQ. R5SS1_CORE1 reads the register R5SS1_CORE1_MBOX_READ_REQ. and sees the bit PROC0 is 0x1.
- R5SS1_CORE1 writes to 0x1 to R5SS1_CORE1_MBOX_READ_REQ.PROC0 .
- R5SS1_CORE1 reads the message.
- R5SS1_CORE1 writes 0x1 to R5SS1_CORE1_MBOX_READ_DONE_ACK.PROC0 to generate an acknowledgment interrupt to R5SS0_CORE0 .
- R5SS0_CORE0 gets the interrupt MBOX_READ_DONE. R5SS0_CORE0 reads the register R5SS1_CORE1_MBOX_READ_DONE and sees bit PROC3 is 0x1.
- R5SS0_CORE0 writes 0x1 to R5SS1_CORE1_MBOX_READ_DONE. PROC3 to clear the interrupt.