SPRUJB6B November 2024 – May 2025 AM2612
The Input X-BAR connects the device pins to the module as input. Any GPIO on the device can be configured as an input. The GPIO input qualification can be set to synchronous or asynchronous mode. Using synchronized inputs can help with noise immunity but affects the eCAP accuracy by ±2 cycles.
When using the eCAP module, a 256:1 input multiplexer must also be configured. This multiplexer can select a variety of inputs detailed in Table 7-190 by configuring ECCTL0.INPUTSEL.
| Selection of eCAP Input | Select Index | Selection of eCAP Input | Select Index | Selection of eCAP Input | Select Index |
|---|---|---|---|---|---|
| FSI_RX0.TRIG0 | 0 | NA | 79 | CMPSSA8.CTRIPL | 158 |
| FSI_RX0.TRIG1 | 1 | 80 | CMPSSA8.CTRIPH | 159 | |
| FSI_RX0.TRIG2 | 2 | 81 | CMPSSA9.CTRIPL | 160 | |
| FSI_RX0.TRIG3 | 3 | 82 | CMPSSA9.CTRIPH | 161 | |
| NA | 4 | 83 | NA | 162 | |
| 5 | 84 | 163 | |||
| 6 | 85 | 164 | |||
| 7 | EPWM0.SOCB | 86 | 165 | ||
| 8 | EPWM1.SOCB | 87 | 166 | ||
| 9 | EPWM2.SOCB | 88 | 167 | ||
| 10 | EPWM3.SOCB | 89 | 168 | ||
| 11 | EPWM4.SOCB | 90 | 169 | ||
| 12 | EPWM5.SOCB | 91 | 170 | ||
| 13 | EPWM6.SOCB | 92 | 171 | ||
| 14 | EPWM7.SOCB | 93 | 172 | ||
| 15 | EPWM8.SOCB | 94 | 173 | ||
| EQEP0.SYNCQI | 16 | EPWM9.SOCB | 95 | 174 | |
| EQEP0.SYNCQS | 17 | NA | 96 | 175 | |
| EQEP1.SYNCQI | 18 | 97 | 176 | ||
| EQEP1.SYNCQS | 19 | 98 | 177 | ||
| NA | 20 | 99 | 178 | ||
| 21 | 100 | 179 | |||
| EPWM0.DELACTIVE | 22 | 101 | 180 | ||
| EPWM1.DELACTIVE | 23 | 102 | 181 | ||
| EPWM2.DELACTIVE | 24 | 103 | ADC0.ADCTRIPEVT0 | 182 | |
| EPWM3.DELACTIVE | 25 | 104 | ADC0.ADCTRIPEVT1 | 183 | |
| EPWM4.DELACTIVE | 26 | 105 | ADC0.ADCTRIPEVT2 | 184 | |
| EPWM5.DELACTIVE | 27 | 106 | ADC0.ADCTRIPEVT3 | 185 | |
| EPWM6.DELACTIVE | 28 | 107 | ADC1.ADCTRIPEVT0 | 186 | |
| EPWM7.DELACTIVE | 29 | 108 | ADC1.ADCTRIPEVT1 | 187 | |
| EPWM8.DELACTIVE | 30 | 109 | ADC1.ADCTRIPEVT2 | 188 | |
| EPWM9.DELACTIVE | 31 | 110 | ADC1.ADCTRIPEVT3 | 189 | |
| NA | 32 | 111 | ADC2.ADCTRIPEVT0 | 190 | |
| 33 | 112 | ADC2.ADCTRIPEVT1 | 191 | ||
| 34 | 113 | ADC2.ADCTRIPEVT2 | 192 | ||
| 35 | 114 | ADC2.ADCTRIPEVT3 | 193 | ||
| 36 | 115 | NA | 194 | ||
| 37 | 116 | 195 | |||
| 38 | 117 | 196 | |||
| 39 | SDFM0.COMP1H | 118 | 197 | ||
| 40 | SDFM0.COMP1L | 119 | 198 | ||
| 41 | SDFM0.COMPZ1 | 120 | 199 | ||
| 42 | SDFM0.COMP2H | 121 | 200 | ||
| 43 | SDFM0.COMP2L | 122 | 201 | ||
| 44 | SDFM0.COMPZ2 | 123 | INPUTXBAR.OUT0 | 202 | |
| 45 | SDFM0.COMP3H | 124 | INPUTXBAR.OUT1 | 203 | |
| 46 | SDFM0.COMP3L | 125 | INPUTXBAR.OUT2 | 204 | |
| 47 | SDFM0.COMPZ3 | 126 | INPUTXBAR.OUT3 | 205 | |
| 48 | SDFM0.COMP4H | 127 | INPUTXBAR.OUT4 | 206 | |
| 49 | SDFM0.COMP4L | 128 | INPUTXBAR.OUT5 | 207 | |
| 50 | SDFM0.COMPZ4 | 129 | INPUTXBAR.OUT6 | 208 | |
| 51 | SDFM1.COMP1H | 130 | INPUTXBAR.OUT7 | 209 | |
| 52 | SDFM1.COMP1L | 131 | INPUTXBAR.OUT8 | 210 | |
| 53 | SDFM1.COMPZ1 | 132 | INPUTXBAR.OUT9 | 211 | |
| EPWM0.SOCA | 54 | SDFM1.COMP2H | 133 | INPUTXBAR.OUT10 | 212 |
| EPWM1.SOCA | 55 | SDFM1.COMP2L | 134 | INPUTXBAR.OUT11 | 213 |
| EPWM2.SOCA | 56 | SDFM1.COMPZ2 | 135 | INPUTXBAR.OUT12 | 214 |
| EPWM3.SOCA | 57 | SDFM1.COMP3H | 136 | INPUTXBAR.OUT13 | 215 |
| EPWM4.SOCA | 58 | SDFM1.COMP3L | 137 | INPUTXBAR.OUT14 | 216 |
| EPWM5.SOCA | 59 | SDFM1.COMPZ3 | 138 | INPUTXBAR.OUT15 | 217 |
| EPWM6.SOCA | 60 | SDFM1.COMP4H | 139 | INPUTXBAR.OUT16 | 218 |
| EPWM7.SOCA | 61 | SDFM1.COMP4L | 140 | INPUTXBAR.OUT17 | 219 |
| EPWM8.SOCA | 62 | SDFM1.COMPZ4 | 141 | INPUTXBAR.OUT18 | 220 |
| EPWM9.SOCA | 63 | CMPSSA0.CTRIPL | 142 | INPUTXBAR.OUT19 | 221 |
| NA | 64 | CMPSSA0.CTRIPH | 143 | INPUTXBAR.OUT20 | 222 |
| 65 | CMPSSA1.CTRIPL | 144 | INPUTXBAR.OUT21 | 223 | |
| 66 | CMPSSA1.CTRIPH | 145 | INPUTXBAR.OUT22 | 224 | |
| 67 | CMPSSA2.CTRIPL | 146 | INPUTXBAR.OUT23 | 225 | |
| 68 | CMPSSA2.CTRIPH | 147 | INPUTXBAR.OUT24 | 226 | |
| 69 | CMPSSA3.CTRIPL | 148 | INPUTXBAR.OUT25 | 227 | |
| 70 | CMPSSA3.CTRIPH | 149 | INPUTXBAR.OUT26 | 228 | |
| 71 | CMPSSA4.CTRIPL | 150 | INPUTXBAR.OUT27 | 229 | |
| 72 | CMPSSA4.CTRIPH | 151 | INPUTXBAR.OUT28 | 230 | |
| 73 | CMPSSA5.CTRIPL | 152 | INPUTXBAR.OUT29 | 231 | |
| 74 | CMPSSA5.CTRIPH | 153 | INPUTXBAR.OUT30 | 232 | |
| 75 | CMPSSA6.CTRIPL | 154 | INPUTXBAR.OUT31 | 233 | |
| 76 | CMPSSA6.CTRIPH | 155 | Reserved | 234 | |
| 77 | CMPSSA7.CTRIPL | 156 | Reserved | ... | |
| 78 | CMPSSA7.CTRIPH | 157 | Reserved | 256 |