SPRUJB6B November 2024 – May 2025 AM2612
This mode increases setup timings and allows reaching higher bus frequency. This feature is activated by setting MMC_HCTL[2] HSPE bit to 1. The controller shall be set in this mode to support SDR transfers.
Do not use this feature in Dual Data Rate mode (when MMC_CON[19] DDR is set to 1).
Figure 13-198 shows the output signals of the module when generating from the rising edge of the MMC clock.
Figure 13-198 Output Driven on Rising Edge