SPRUJB6B November 2024 – May 2025 AM2612
The submodule software idle register bits enable CPSW operation to be completely or partially suspended by software control. There are two CPSW submodules that contain software idle register bits. Each of the two submodules may be individually commanded to enter the idle state. The idle state is entered at packet boundaries, and no further packet operations will occur on an idled submodule until the idle command is removed. The CPSW software idle inhibits packages from starting to be unloaded from each port switch FIFO, but packets already in process are unaffected.