SPRUJB6B November 2024 – May 2025 AM2612
The 3-port Gigabit Ethernet Switch (CPSW0) subsystem provides Ethernet packet communication for the device and can be configured as an Ethernet switch.
The device has one 3-port Gigabit Ethernet Switch subsystem named CPSW0 which supports two external Ethernet interfaces and one internal CPDMA host interface.
Figure 13-83 shows the CPSW0 module overview.