SPRUJB6B November 2024 – May 2025 AM2612
There is 1x GPIO XBAR Interrupt Router module integrated in the device. The diagram below provides a visual representation of the device integration details for GPIO XBAR Interrupt router.
The tables below summarize the device integration details of GPIO XBAR Interrupt router.
| Module Instance | Device Allocation | SoC Interconnect |
|---|---|---|
| GPIO_XBAR_INTRTR0 | ✓ | INFRA0 VBUSP Interconnect |
| Module Instance | Module Clock in_intr | Source Clock Signal | Source | Default Freq | Description |
|---|---|---|---|---|---|
| GPIO_XBAR_INTRTR0 | SYSCLK | SYS_CLK | MSS_RCM | 200MHz | GPIO_XBAR_INTRTR0 Functional and Interface clock |
| Module Instance | Module Reset in_intr | Source Reset Signal | Source | Description |
|---|---|---|---|---|
| GPIO_XBAR_INTRTR0 | RST | SYS_RST | MSS_RCM | GPIO_XBAR_INTRTR0 Reset |
| Module Instance | Module XBAR Output | Destination XBAR signal | Destination | Description | Type |
|---|---|---|---|---|---|
| GPIO_XBAR_INTRTR0 |
outl_intr_0 |
GPIO_XBAR_ICSSM_out_0 | ICSSM_XBAR | Selectable Hardware Request0 | Pulse |
| outl_intr_1 | GPIO_XBAR_ICSSM_out_1 | ICSSM_XBAR | Selectable Hardware Request1 | ||
| outl_intr_2 | GPIO_XBAR_ICSSM_out_2 | ICSSM_XBAR | Selectable Hardware Request2 | ||
| outl_intr_3 | GPIO_XBAR_ICSSM_out_3 | ICSSM_XBAR | Selectable Hardware Request3 | ||
| outl_intr_4 | GPIO_XBAR_EDMA_out_0 | EDMA_XBAR | Selectable Hardware Request4 | ||
| outl_intr_5 | GPIO_XBAR_EDMA_out_1 | EDMA_XBAR | Selectable Hardware Request5 | ||
| outl_intr_6 | GPIO_XBAR_EDMA_out_2 | EDMA_XBAR | Selectable Hardware Request6 | ||
| outl_intr_7 | GPIO_XBAR_EDMA_out_3 | EDMA_XBAR | Selectable Hardware Request7 | ||
| outl_intr_8 | GPIO_XBAR_TimeSync_out_0 | SOC_TIMESYNC_XBAR0/ SOC_TIMESYNC_XBAR1 |