SPRUJB6B November 2024 – May 2025 AM2612
Upon completion of a transfer (early or normal completion), the EDMA channel controller sets the appropriate bit in the interrupt pending registers ( EDMA_TPCC_IPR / EDMA_TPCC_IPRH ), as the transfer completion codes specify. If the completion interrupts are appropriately enabled, then the CPU enters the interrupt service routine (ISR) when the completion interrupt is asserted.
After servicing the interrupt, the ISR should clear the corresponding bit in EDMA_TPCC_IPR/EDMA_TPCC_IPRH, thereby enabling recognition of future interrupts. The EDMA_TPCC only asserts additional completion interrupts when all EDMA_TPCC_IPR / EDMA_TPCC_IPRH bits clear.
When one interrupt is serviced many other transfer completions may result in additional bits being set in EDMA_TPCC_IPR / EDMA_TPCC_IPRH, thereby resulting in additional interrupts. Each of the bits in EDMA_TPCC_IPR / EDMA_TPCC_IPRH may need different types of service therefore, the ISR must check all pending interrupts and continue until all of the posted interrupts are serviced appropriately.
Examples of pseudo code for a CPU interrupt service routine for an EDMA_TPCC completion interrupt are shown in Example11-2 and Example11-3.
The ISR routine in Example11-2 is more exhaustive and incurs a higher latency.