SPRUJB6B November 2024 – May 2025 AM2612
Reset isolation: critical configuration and trace datapaths and logic are not sensitive to warm reset.
Configuration independence: debug configuration occurs over a debug-only interconnect, separate from SoC traffic to ensure debug logic remains available even during deadlock scenarios.
Power-AP: a CoreSightâ„¢ compliant Access Port (AP) developed by TI that provides a standard interface for debug tooling to access status and control over power, reset, and clocking for the system. Power-AP can control the reset of the system through the following registers:
These registers are not memory mapped, so the registers can only be accessed by typing register name in expression window of DAP connection.