SPRUJB6B November 2024 – May 2025 AM2612
Pinmux settings are left with the settings used for the boot mode.
For OSPI flash boot, OSPI interface pins are left configured as OSPI boot. UART and USB pins are NOT touched in this boot mode.
For UART boot, UART pins are left configured as UART boot. OSPI and USB pins are NOT touched in this boot mode. For USB boot, USB pins are left configured as USB boot. OSPI and UART pins are NOT touched in this boot mode.