SPRUJB6B November 2024 – May 2025 AM2612
(FREQ = 200MHz (In MODE1 Devices) and 250MHz (In MODE2 Devices))
Program HSM WDT GCD register with the value of 0x000 in-order to switch to a new desired frequency, MSS_RCM.HSM_WDT_CLK_DIV_VAL.CLKDIV = 0x000
Poll for the CURRDIVR field of corresponding status register to reflect its new frequency change, MSS_RCM.HSM_WDT_CLK_STATUS.CURRDIVIDER = 0x00
Update the HSM WDT GCM register with the value of 0x222 to select SYS_CLK as its source, MSS_RCM.HSM_WDT_CLK_SRC_SEL.CLKSRCSEL = 0x222
Poll for the CLKINUSE field of corresponding status register to reflect its new frequency change, MSS_RCM.HSM_WDT_CLK_STATUS.CLKINUSE = 0x04