SPRUJB6B November 2024 – May 2025 AM2612
The SOC implements one RL2_OF module per each CPU of the R5F Subsystem, as shown in RL2_OF Block Diagram. The RL2_OF sits between the AXI2VBUSM bridge and the Core VBUSM interconnect on the data path, and on the R5SS0/1 Config Slave Interconnect on the config path.
The RL2_OF (Remote L2 _OptiFlash) module consists of three engines for Improving the Flash Performance, as follows:
Figure 13-203 RL2_OF Block Diagram