SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The host interface bank can access the hash core for hashing individual 64-byte hash blocks. The host interface bank contains registers such as the data FIFO (SHA Data n Input [S_DATAn_IN] registers), the SHA Inner Digest x (S_IDIGEST_X and S_HASH512_IDIGEST_X) registers, and several control and status registers.
The host interface block contains all relevant control logic for performing hash and HMAC computations on large (that is, larger than one hash block) blocks of data, including hash padding, final hash, and outer hash. The block provides the necessary flow control to the SHA DMA and interrupt interface.