SPRUJB6B November 2024 – May 2025 AM2612
Two General Purpose Input/Output (GPIO) modules, each dedicated to a specific R5FSS core. These provide general-purpose pins that can be configured as either inputs or outputs. The GPIO module main features include:
CPUs can control the GPIOs on a per pin granularity
Asynchronous input
Qualification using sampling window