SPRUJB6B November 2024 – May 2025 AM2612
If synchronization is a requirement, ePWM module 2 is configured as a sync receiver and operates at integer multiple (N) frequencies of module 1. The sync signal from sync source to sync receiver makes sure these modules remain locked. Figure 7-277 shows such a configuration; Figure 7-278 shows the waveforms generated by the configuration.