SPRUJB6B November 2024 – May 2025 AM2612
The CPSW RMII/ RGMII interface is compliant to the IEEE Std 802.3 Specification.
The CPSW contains two Ethernet port interfaces (Ethernet port 1 and 2), one CPPI packet streaming interface host port (port 0), Common Platform Time Sync (CPTS), ALE Engine and Statistics (STATS). A top-level block diagram of the CPSW is shown in Figure 13-90.