SPRUJB6B November 2024 – May 2025 AM2612
The Main module performs the following configurations required for the boot on R5 core before entering the boot loop and then enters the boot loop.
System MPU initialization
Core PLL initialization (ROM uses only core PLL)
Logger module Initialization
System Initialization
VIM module Initialization
RTIA Initialization
Performs PBIST on TCMA and L2
Performs TCMA and L2 memory initialization
Initializes the IPC module (Mbox RAM memInit is done part of it)
R5 sends ‘Hello message to HSM’ (R5 core indicates HSM that it is ready for boot)