The bits adcX_cfg_1p1v[79:80] are common to all 5 ADC modules. Depending on the individual ADC (ADC0- ADC4) configuration (Single-ended or Differential) the module will behave according to following information.
ADC configured in Single-ended Mode:
- Selection=00: Normal ADC o/p [+0.0V = code 0 and +3.2V = code 4095]
- Selection=10: Reserved
- Selection=11: Reserved
ADC configured in Differential Mode: