SPRUJB6B November 2024 ā May 2025 AM2612
This feature provides the capability to choose shadow to active transfers to happen once in āNā occurrences of selected global load pulse (GLDCTL[GLDMODE]). This pre-scale functionality is not available for registers that cannot or are not configured to use the global load mechanism (that is, GLDCTL[GLD] = 0 or GLDCFG[REGx] = 0).