SPRUJB6B November 2024 – May 2025 AM2612
| 70 | 69:65 | 64:62 | 61:60 | 59:32 | 31:0 |
| RESERVED | IGNBITS | 6h | ENTRY_TYPE (2h) | RESERVED | IPV4ADR |
Ignore Bits (IGNBITS)
Indicates the number of lower address bits to be ignored starting at bit zero. Ignored bits must be zero value in the table entry.
Table Entry Type (ENTRY_TYPE)
2h: VLAN entry
IPv4 Address (IPV4ADR)
32-bit IPv4 Address. Any ignored bits must be zero value in the table entry.