SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The names of the pins used by the USB2SS with descriptions are shown in Table 13-160 and Table 13-161.
| Pin Name | I/O | Description |
|---|---|---|
| USBn_DP | IOZ | Bidirectional differential data pin (D+ per USB specification). USB 2.0 and 1.1 specification-compliant signal. |
| USBn_DM | IOZ | Bidirectional differential data pin (D- per USB specification). USB 2.0 and 1.1 specification-compliant signal. |
| Pin Name | I/O | Description |
|---|---|---|
| USBn_DRVVBUS | O | An active-high digital output signal for VBUS power supply. Used to enable an external charge pump to supply +5V power to the VBUS port of the device as well as the VBUS port of the USB receptacle, when appropriate per the USB standard. Output is 0 at reset. |