SPRUJB6B November 2024 – May 2025 AM2612
The SBL must always be signed with a given OpenSSL key. Secure devices must have encryption and authentication. The key used for authentication can be random or specific. If a random key is generated and SBL is signed with this,the ROM will copy the SBL image for authentication using memcopy. With this key, ROM code will be directed to use DMA to load the SBL for authentication which saves boot time.