SPRUJB6B November 2024 – May 2025 AM2612
Figure 7-100 ECB Feedback ModeFigure 7-100 illustrates the basic Electronic Code Book (ECB) feedback mode of operation, where the input data is passed directly to the basic crypto core and the output of the crypto core is passed directly to the output buffer. For decryption the crypto core operates in reverse, thus, the decrypt datapath is used for the data processing, where encryption uses the encrypt datapath.