SPRUJB6B November 2024 – May 2025 AM2612
Upon device power-up or system level reset, the ADC is powered down and disabled. When powering up the ADC, the following sequence must be used:
If multiple ADCs are powered up simultaneously, steps 1 and step 3 can each be done for all ADCs in one write instruction. Also, only one delay is necessary as long as the delay occurs after all the ADCs have begun powering up.