SPRUJB6B November 2024 – May 2025 AM2612
| Feature | Description |
|---|---|
| Asymmetric Key Based Crypto Algorithms | The key asymmetric key-based crypto algorithms that must be supported are:
RSA Algorithm:
ECC based Algorithms:
|
| Public Key Engine (PKE) | It is used to perform the hardware acceleration to assist asymmetric key-based crypto algorithms. |
| Interface | The IP interfaces with the DTHE engine for any external interfacing. |
| Operating Clock | The IP operates at the MSS L1 Interconnect clock upto a max. of 200 MHz. |