LP-MSPM0L1306 はプロトタイプの評価基板であり、数量限定で提供しています。
詳細なデータシート、ユーザー・ガイド、ソフトウェア開発キット、その他の情報が入手可能です。 ご請求
LP-MSPM0L1306 LaunchPad™ 開発キットは、MSPM0L1306 をベースとする、使いやすい評価基板 (EVM) です。プログラミング、デバッグ、エネルギー測定を行うためのオンボード・デバッグ・プローブなど、MSPM0L1306 M0+ マイコン・プラットフォームの開発を開始するために必要なすべての機能を搭載しています。このボードは、3個のボタン、2個のLED (1個はRGB LED)、1個のアナログ温度センサ、光センサを搭載しています。
LP-MSPM0L1306 はプロトタイプの評価基板であり、数量限定で提供しています。
詳細なデータシート、ユーザー・ガイド、ソフトウェア開発キット、その他の情報が入手可能です。 ご請求
MSPM0L1306 32MHz Arm® Cortex®-M0+ マイコン向け、LaunchPad™ 開発キット
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | MSPM0L1306 LaunchPad Development Kit (LP-MSPM0L1306) User's Guide (Rev. E) | PDF | HTML | 2024年 1月 10日 | ||
サブシステム設計 | UART to I2C Bridge | PDF | HTML | 2023年 12月 18日 | |||
アプリケーション・ノート | Dual-Ray Smoke Detector with the TPS8802 and MSPM0 MCUs | PDF | HTML | 2023年 8月 22日 | |||
アプリケーション・ノート | Software Defined Glass LCD Solution Based on MSPM0 MCUs | PDF | HTML | 2023年 7月 3日 | |||
証明書 | LP-MSPM0L1306 EU RoHS Declaration of Conformity (DoC) (Rev. A) | 2023年 4月 20日 |
MSPM0 SDK for Windows
MSPM0 SDK for macOS
MSPM0 SDK for Linux
MSPM0 SDK Documentation Overview
MSPM0 SDK Manifest
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
Bug Fixes
Known Issues
General Information
Compatibility:
Compilers
Device Support
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
MSPM0 hands on training academies. 18 in english and 16 translated to chinese.
MSPM0 Analog Configurator in TI Gallery
The MSPM0 Analog Configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.
The tool uses an intuitive GUI to configure a signal chain using the high analog integration of MSPM0 devices, analyze and plot signals in real-time, and generate the configuration and code necessary to flash the device.
The current release only supports MSPM0L and MSPM0G production samples. See this FAQ for more information about silicon differences.
Analog Configurator supports the following features:
サポート状況を確認するには、製品の詳細ページをご覧ください
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
サポート状況を確認するには、製品の詳細ページをご覧ください