CSD18537NQ5A 60-V N-Channel NexFET™ Power MOSFET | TI.com

CSD18537NQ5A (ACTIVE)

60-V N-Channel NexFET™ Power MOSFET

 

Recommended alternative parts

  • CSD18563Q5A  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   CSD18563Q5A Complementary Low-Side MOSFET

Description

This 10 mΩ, 60 V, SON 5 mm × 6 mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) Rds(on) max at VGS=10 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) VGS (V) VGSTH typ (V) ID, silicon limited at Tc=25degC (A) ID, package limited (A) Logic level Rating
CSD18537NQ5A Order now 60     Single       13     151     14     2.3     SON5x6     20     3     54     50     No     Catalog    
CSD18531Q5A Order now 60     Single     5.8     4.6     300     36     5.9     SON5x6     20     1.8     134     100     Yes     Catalog    
CSD18533Q5A Order now 60     Single     8.5     5.9     267     29     5.4     SON5x6     20     1.9     103     100     Yes     Catalog    
CSD18534Q5A Order now 60     Single     12.4     9.8     229     17     3.5     SON5x6     20     1.9     69     50     Yes     Catalog    
CSD18540Q5B Order now 60     Single     3.3     2.2     400     41     6.7     SON5x6     20     1.9     221     100     Yes     Catalog