32-kHz Synchronized Timer (COUNTER_32K)

The 32-kHz synchronized timer (COUNTER_32K) is a 32-bit counter clocked by the falling edge of the 32-kHz system clock.

The main features of the 32-kHz synchronized timer controller are:

  • L4 slave interface (OCP) support:
    • 32-bit data bus width
    • 32-/16-bit access supported
    • 8-bit access not supported
    • 16-bit address bus width
    • Burst mode not supported
    • Write nonposted transaction mode not supported
  • Only read operations are supported on the module registers; no write operation is supported (no error/no action on write).
  • Free-running 32-bit upward counter
  • Start and keep counting after power-on reset
  • Automatic roll over to 0; highest value reached: 0xFFFF FFFF
  • On-the-fly read (while counting)

For more information, see section Timers of the Device TRM.