I2C

NOTE

For more information, see the Serial Communication Interface / Multimaster High-Speed I2C Controller / HS I2C Environment / HS I2C in I2C Mode section of the Device TRM.

NOTE

I2C1 and I2C2 do NOT support HS-mode.

Table 4-9 I2C Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
Inter-Integrated Circuit Interface 1 (I2C1)
i2c1_scl I2C1 Clock IOD G22
i2c1_sda I2C1 Data IOD G23
Inter-Integrated Circuit Interface 2 (I2C2)
i2c2_scl I2C2 Clock IOD G21
i2c2_sda I2C2 Data IOD F23
Inter-Integrated Circuit Interface 3 (I2C3)
i2c3_scl I2C3 Clock IOD C17, K22, L4, Y6
i2c3_sda I2C3 Data IOD C16, H21, H5, Y5
Inter-Integrated Circuit Interface 4 (I2C4)
i2c4_scl I2C4 Clock IOD B25, D17, M1, V5
i2c4_sda I2C4 Data IOD C23, D16, M2, U5
Inter-Integrated Circuit Interface 5 (I2C5)
i2c5_scl I2C5 Clock IOD B14, K3, U6
i2c5_sda I2C5 Data IOD AC3, D14, K2