HDQ / 1-Wire — HDQ Mode

Table 5-60 and Table 5-61 assume testing over the recommended operating conditions and electrical characteristic conditions below (see Figure 5-38, Figure 5-39, Figure 5-40 and Figure 5-41).

Table 5-60 HDQ/1-Wire Timing Requirements—HDQ Mode

NO. PARAMETER DESCRIPTION MIN MAX UNIT
1 tCYCH Read bit window timing 190 250 µs
2 tHW1 Read one data valid after HDQ low 32(2) 66(2) µs
3 tHW0 Read zero data hold after HDQ low 70(2) 145(2) µs
4 tRSPS Response time from HDQ slave device(1) 190 320 µs
  1. Defined by software.
  2. If the HDQ slave device drives a logic-low state after tHW0 maximum, it can be interpreted as a break pulse. For more information see "HDQ / 1-Wire Switching Characteristics - HDQ Mode" and the HDQ/1-Wire chapter of the TRM.

Table 5-61 HDQ / 1-Wire Switching Characteristics - HDQ Mode

NO. PARAMETER DESCRIPTION MIN MAX UNIT
5 tB Break timing 190 µs
6 tBR Break recovery time 40 µs
7 tCYCD Write bit windows timing 190 µs
8 tDW1 Write one data valid after HDQ low 0.5 50 µs
9 tDW0 Write zero data hold after HDQ low 86 145 µs
AM5706 AM5708 SPRS906_TIMING_HDQ1W_01.gifFigure 5-38 HDQ Break and Break Recovery Timing — HDQ Interface Writing to Slave
AM5706 AM5708 SPRS906_TIMING_HDQ1W_02.gifFigure 5-39 Device HDQ Interface Bit Read Timing (Data)
AM5706 AM5708 SPRS906_TIMING_HDQ1W_03.gifFigure 5-40 Device HDQ Interface Bit Write Timing (Command / Address or Data)
AM5706 AM5708 SPRS906_TIMING_HDQ1W_04.gifFigure 5-41 HDQ Communication Timing