DDR3 General Board Layout Guidelines

To help ensure good signaling performance, consider the following board design guidelines:

  • Avoid crossing splits in the power plane.
  • Minimize Vref noise.
  • Use the widest trace that is practical between decoupling capacitors and memory module.
  • Maintain a single reference.
  • Minimize ISI by keeping impedances matched.
  • Minimize crosstalk by isolating sensitive bits, such as strobes, and avoiding return path discontinuities.
  • Use proper low-pass filtering on the Vref pins.
  • Keep the stub length as short as possible.
  • Add additional spacing for on-clock and strobe nets to eliminate crosstalk.
  • Maintain a common ground reference for all bypass and decoupling capacitors.
  • Take into account the differences in propagation delays between microstrip and stripline nets when evaluating timing constraints.