Table 5-72 Timing Requirements for McASP1(1)

NO. PARAMETER DESCRIPTION MODE MIN MAX UNIT
1 tc(AHCLKX) Cycle time, AHCLKX 20 ns
2 tw(AHCLKX) Pulse duration, AHCLKX high or low 0.35P (2) ns
3 tc(ACLKRX) Cycle time, ACLKR/X 20 ns
4 tw(ACLKRX) Pulse duration, ACLKR/X high or low 0.5R - 3 (3) ns
5 tsu(AFSRX-ACLK) Setup time, AFSR/X input valid before ACLKR/X ACLKR/X int 20.5 ns
ACLKR/X ext in
ACLKR/X ext out
4 ns
6 th(ACLK-AFSRX) Hold time, AFSR/X input valid after ACLKR/X ACLKR/X int -1 ns
ACLKR/X ext in
ACLKR/X ext out
1.7 ns
7 tsu(AXR-ACLK) Setup time, AXR input valid before ACLKR/X ACLKR/X int 21.6 ns
ACLKR/X ext in
ACLKR/X ext out
11.5 ns
8 th(ACLK-AXR) Hold time, AXR input valid after ACLKR/X ACLKR/X int -1 ns
ACLKR/X ext in
ACLKR/X ext out
1.8 ns
  1. ACLKR internal: ACLKRCTL.CLKRM=1, PDIR.ACLKR = 1
    ACLKR external input: ACLKRCTL.CLKRM=0, PDIR.ACLKR=0
    ACLKR external output: ACLKRCTL.CLKRM=0, PDIR.ACLKR=1
    ACLKX internal: ACLKXCTL.CLKXM=1, PDIR.ACLKX = 1
    ACLKX external input: ACLKXCTL.CLKXM=0, PDIR.ACLKX=0
    ACLKX external output: ACLKXCTL.CLKXM=0, PDIR.ACLKX=1
  2. P = AHCLKX period in ns.
  3. R = ACLKR/X period in ns.