eMMC/SD/SDIO

NOTE

For more information, see the HS MMC/SDIO section of the Device TRM.

Table 4-20 eMMC/SD/SDIO Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
Multi Media Card 1
mmc1_clk(1) MMC1 clock IO U3
mmc1_cmd MMC1 command IO V4
mmc1_dat0 MMC1 data bit 0 IO V3
mmc1_dat1 MMC1 data bit 1 IO V2
mmc1_dat2 MMC1 data bit 2 IO W1
mmc1_dat3 MMC1 data bit 3 IO V1
mmc1_sdcd MMC1 Card Detect I U5
mmc1_sdwp MMC1 Write Protect I V5
Multi Media Card 2
mmc2_clk(1) MMC2 clock IO B5
mmc2_cmd MMC2 command IO A6
mmc2_dat0 MMC2 data bit 0 IO D7
mmc2_dat1 MMC2 data bit 1 IO C6
mmc2_dat2 MMC2 data bit 2 IO A5
mmc2_dat3 MMC2 data bit 3 IO B6
mmc2_dat4 MMC2 data bit 4 IO A4
mmc2_dat5 MMC2 data bit 5 IO E7
mmc2_dat6 MMC2 data bit 6 IO D6
mmc2_dat7 MMC2 data bit 7 IO C5
mmc2_sdcd MMC2 Card Detect I H22
mmc2_sdwp MMC2 Write Protect I H23
Multi Media Card 3
mmc3_clk(1) MMC3 clock IO Y2
mmc3_cmd MMC3 command IO Y1
mmc3_dat0 MMC3 data bit 0 IO Y4
mmc3_dat1 MMC3 data bit 1 IO AA2
mmc3_dat2 MMC3 data bit 2 IO AA3
mmc3_dat3 MMC3 data bit 3 IO W2
mmc3_dat4 MMC3 data bit 4 IO Y3
mmc3_dat5 MMC3 data bit 5 IO AA1
mmc3_dat6 MMC3 data bit 6 IO AA4
mmc3_dat7 MMC3 data bit 7 IO AB1
mmc3_sdcd MMC3 Card Detect I E24
mmc3_sdwp MMC3 Write Protect I E25
Multi Media Card 4
mmc4_clk(1) MMC4 clock IO L20
mmc4_cmd MMC4 command IO M24
mmc4_sdcd MMC4 Card Detect I L25
mmc4_sdwp MMC4 Write Protect I M25
mmc4_dat0 MMC4 data bit 0 IO N23
mmc4_dat1 MMC4 data bit 1 IO N25
mmc4_dat2 MMC4 data bit 2 IO N22
mmc4_dat3 MMC4 data bit 3 IO N24
  1. By default, this clock signal is implemented as 'pad loopback' inside the device - the output signal is looped back through the input buffer to serve as the internal reference signal. mmc1_clk and mmc2_clk have an optional software programmable setting to use an 'internal loopback clock' instead of the default 'pad loopback clock'. If the 'pad loopback clock' is used, series termination is recommended (as close to device pin as possible) to improve signal integrity of the clock input. Any nonmonotonicity in voltage that occurs at the pad loopback clock pin between VIH and VIL must be less than VHYS.