CSI2

NOTE

For more information, see the CAL Subsystem / CAL Subsystem Overview of the Device TRM.

Table 4-5 CSI 2 Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
csi2_0_dx0 Serial data/clock input - lane 0 (position 1) I AC1
csi2_0_dy0 Serial data/clock input - lane 0 (position 1) I AB2
csi2_0_dx1 Serial data/clock input - lane 1 (position 2) I AD1
csi2_0_dy1 Serial data/clock input - lane 1 (position 2) I AC2
csi2_0_dx2 Serial data/clock input - lane 2 (position 3) I AE2
csi2_0_dy2 Serial data/clock input - lane 2 (position 3) I AD2