Operating Performance Points

This section describes the operating conditions of the device. This section also contains the description of each OPP (operating performance point) for processor clocks and device core clocks.

Table 5-2 describes the maximum supported frequency per speed grade for AM570x devices.

Table 5-2 Speed Grade Maximum Frequency(1)(2)

DEVICE SPEED MAXIMUM FREQUENCY (MHz)
MPU DSP IPU IVA GPU L3 DDR3 / DDR3L
AM5708xxJ 1000 750 212.8 532 425 266 667 (DDR3-1333)
AM5706xxJ 1000 750 212.8 N/A N/A 266 667 (DDR3-1333)
AM5706xxD 500 500 212.8 N/A N/A 266 533 (DDR3-1066)
  1. N/A stands for Not Applicable.
  2. If the corresponding core is not available in the respective subdevice, the value shall be read as N/A. For more information, see Table 3-1, Device Comparison.