Table 5-58 Timing Requirements for I2C HS-Mode (I2C3/4/5 Only)(1)

NO. PARAMETER DESCRIPTION Cb = 100 pF MAX Cb = 400 pF (2) UNIT
MIN MAX MIN MAX
1 tc(SCL) Cycle time, SCL 0.294 0.588 µs
2 tsu(SCLH-SDAL) Set-up time, SCL high before SDA low (for a repeated START condition) 160 160 ns
3 th(SDAL-SCLL) Hold time, SCL low after SDA low (for a repeated START condition) 160 160 ns
4 tw(SCLL) LOW period of the SCLH clock 160 320 ns
5 tw(SCLH) HIGH period of the SCLH clock 60 120 ns
6 tsu(SDAV-SCLH) Setup time, SDA valid vefore SCL high 10 10 ns
7 th(SCLL-SDAV) Hold time, SDA valid after SCL low 0 (3) 70 0 (3) 150 ns
13 tsu(SCLH-SDAH) Setup time, SCL high before SDA high (for a STOP condition) 160 160 ns
14 tw(SP) Pulse duration, spike (must be suppressed) 0 10 0 10 ns
15 Cb(2) Capacitive load for SDAH and SCLH lines 100 400 pF
16 Cb Capacitive load for SDAH + SDA line and SCLH + SCL line 400 400 pF
  1. I2C HS-Mode is only supported on I2C3/4/5. I2C HS-Mode is not supported on I2C1/2.
  2. For bus line loads Cb between 100 and 400 pF the timing parameters must be linearly interpolated.
  3. A device must internally provide a Data hold time to bridge the undefined part between VIH and VIL of the falling edge of the SCLH signal. An input circuit with a threshold as low as possible for the falling edge of the SCLH signal minimizes this hold time.
AM5706 AM5708 SPRS906_TIMING_I2C_01.gifFigure 5-36 I2C Receive Timing

Table 5-59 and Figure 5-37 assume testing over the recommended operating conditions and electrical characteristic conditions below.