Device Comparison

Table 3-1 shows a comparison between devices, highlighting the differences.

Table 3-1 Device Comparison

FEATURES DEVICE
AM5708 AM5706
Features
CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bitfield value(2) AM5708: 142 (0x8E) AM5706: 140 (0x8C)
AM5708-E: 143 (0x8F) AM5706-E: 141 (0x8D)
Processors/Accelerators
Speed Grades J D, J
Arm Single Cortex-A15 Microprocessor (MPU) Subsystem MPU core 0 Yes
C66x VLIW DSP DSP1 Yes
BitBLT 2D Hardware Acceleration Engine (BB2D) BB2D Yes Not Supported(1)
Display Subsystem VOUT1 Not Supported(1)
VOUT2 Yes Not Supported(1)
VOUT3 Yes Not Supported(1)
HDMI Yes Not Supported(1)
Arm Dual Cortex-M4 Image Processing Unit (IPU) IPU1 Yes
IPU2 Yes
Image Video Accelarator (IVA) IVA Yes Not Supported(1)
SGX544 Single-Core 3D Graphics Processing Unit (GPU) GPU Yes Not Supported(1)
Video Input Port (VIP) VIP1 vin1a Yes
vin1b Yes
vin2a Yes
vin2b Yes
Video Processing Engine (VPE) VPE Yes
Program/Data Storage
On-Chip Shared Memory (RAM) OCMC_RAM1 512KB
General-Purpose Memory Controller (GPMC) GPMC Yes
DDR3/DDR3L Memory Controller EMIF1 up to 2GB
Dynamic Memory Manager (DMM) DMM Yes
Radio Support
Audio Tracking Logic (ATL) ATL Not Supported(1)
Viterbi Coprocessor (VCP) VCP1 Not Supported(1)
VCP2 Not Supported(1)
Peripherals
Controller Area Network (DCAN) Interface DCAN1 Yes
DCAN2 Yes
Enhanced DMA (EDMA) EDMA Yes
System DMA (DMA_SYSTEM) DMA_SYSTEM Yes
Ethernet Subsystem (Ethernet SS) GMAC_SW[0] MII, RMII, or RGMII
GMAC_SW[1] MII, RMII, or RGMII
General-Purpose I/O (GPIO) GPIO Up to 186
Inter-Integrated Circuit Interface (I2C) I2C 5
System Mailbox Module MAILBOX 13
Media Local Bus Subsystem (MLBSS) MLB Not Supported (1)
Camera Adaptation Layer (CAL) Camera Serial Interface 2 (CSI2) CSI2_0 1 CLK + 2 Data
CSI2_1 Not Supported(1)
Multichannel Audio Serial Port (McASP) McASP1 16 serializers
McASP2 16 serializers
McASP3 4 serializers
McASP4 4 serializers
McASP5 4 serializers
McASP6 4 serializers
McASP7 4 serializers
McASP8 2 serializers
MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) MMC1 1x UHSI 4b
MMC2 1x eMMC 8b
MMC3 1x SDIO 8b
MMC4 1x SDIO 4b
PCI Express 3.0 Port with Integrated PHY PCIe_SS1 Up to two lanes (second lane shared with PCIe_SS2 and USB1)
PCIe_SS2 Single lane (shared with PCIe_SS1 and USB1)
2x Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem (PRU-ICSS) PRU-ICSS1 Yes
PRU-ICSS2 Yes
Serial Advanced Technology Attachment (SATA) SATA Not Supported(1)
Real-Time Clock Subsystem (RTCSS) RTCSS Not Supported(1)
Multichannel Serial Peripheral Interface (McSPI) McSPI 4
HDQ1W HDQ1W Yes
Quad SPI (QSPI) QSPI Yes
Spinlock Module SPINLOCK Yes
Keyboard Controller (KBD) KBD Yes
Timers, General-Purpose TIMERS GP 16
Timer, Watchdog WD TIMER Yes
Pulse-Width Modulation Subsystem (PWMSS) PWMSS1 Yes
PWMSS2 Yes
PWMSS3 Yes
Universal Asynchronous Receiver/Transmitter (UART) UART 10
Universal Serial Bus (USB3.0) USB1 (Super-Speed, Dual-Role-Device [DRD]) Yes
Universal Serial Bus (USB2.0) USB2 (High-Speed, Dual-Role-Device [DRD], with embedded HS PHY) Yes
USB3 (High-Speed, OTG2.0, with ULPI) Not Supported(1)
USB4 (High-Speed, OTG2.0, with ULPI) Not Supported(1)
  1. Features noted as “not supported,” must not be used. Their functionality is not supported by TI for this family of devices. These features are subject to removal without notice on future device revisions. Any information regarding the unsupported features has been retained in the documentation solely for the purpose of clarifying signal names or for consistency with previous feature descriptions.
  2. For more details about the CTRL_WKUP_STD_FUSE_DIE_ID_2 register and Base PN bitfield, see the device TRM.