USB

NOTE

For more information, see: Serial Communication Interface / SuperSpeed USB DRD Subsystem section of the Device TRM.

Table 4-15 Universal Serial Bus Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
Universal Serial Bus 1
usb1_dm USB1 USB2.0 differential signal pair (negative) IODS AB7
usb1_dp USB1 USB2.0 differential signal pair (positive) IODS AC6
usb1_drvvbus USB1 Drive VBUS signal O AD3
usb_rxn0(1) USB1 USB3.0 receiver negative lane IDS AE5
usb_rxp0(1) USB1 USB3.0 receiver positive lane IDS AD6
usb_txn0(1) USB1 USB3.0 transmitter negative lane ODS AE3
usb_txp0(1) USB1 USB3.0 transmitter positive lane ODS AD4
Universal Serial Bus 2
usb2_dm USB2 USB2.0 differential signal pair (negative) IO AC5
usb2_dp USB2 USB2.0 differential signal pair (positive) IO AB6
usb2_drvvbus USB2 Drive VBUS signal O AA6
  1. Signals are enabled by selecting the correct field in the PCIE_B1C0_MODE_SEL register. There are no CTRL_CORE_PAD* register involved.